Package empro :: Module empro :: Module material :: Class MagneticDispersiveParameters
[frames] | no frames]

Class MagneticDispersiveParameters

core.Updatable --+            
                 |            
   core.Selectable --+        
                     |        
 datasource.DataSource --+    
                         |    
        MagneticParameters --+
                             |
                            MagneticDispersiveParameters
Known Subclasses:

Defines the base interface for specifying parameters for magnetically dispersive material properties.

Class Hierarchy for MagneticDispersiveParameters
Class Hierarchy for MagneticDispersiveParameters

Instance Methods

Inherited from MagneticParameters: parametersType

Inherited from datasource.DataSource: dataSet, dataSetIds, dataSets, variableIds, variables

Inherited from core.Selectable: clone, isSelected

Inherited from core.Updatable: __enter__, __exit__, hash, isValid, reasonWhyInvalid

Properties
ExpressionNone conductivity
The magnetic conductivity of the material.
ExpressionNone infiniteFrequencyRelativePermeability
The relative permeability at very high frequencies.
ExpressionNone staticRelativePermeability
The relative permeability at very low frequencies.

Inherited from core.Selectable: metaData, name, notes