Package empro :: Module empro :: Module material :: Class ElectricFixedLossTangentParameters
[frames] | no frames]

Class ElectricFixedLossTangentParameters

 core.Updatable --+                
                  |                
    core.Selectable --+            
                      |            
  datasource.DataSource --+        
                          |        
         ElectricParameters --+    
                              |    
ElectricNondispersiveParameters --+
                                  |
                                 ElectricFixedLossTangentParameters

Concrete electric parameters class where loss tangent, frequency and relative permittivity are specified.

Class Hierarchy for ElectricFixedLossTangentParameters
Class Hierarchy for ElectricFixedLossTangentParameters

constructor ElectricFixedLossTangentParameters():

constructor ElectricFixedLossTangentParameters(iLossTangent, iEvaluationFrequency, iRelativePermittivity):

Instance Methods

Inherited from ElectricParameters: parametersType

Inherited from datasource.DataSource: dataSet, dataSetIds, dataSets, variableIds, variables

Inherited from core.Selectable: clone, isSelected

Inherited from core.Updatable: __enter__, __exit__, hash, isValid, reasonWhyInvalid

Properties
ExpressionNone evaluationFrequency
The frequency at which the loss tangent is transferred into a fixed conductivity.
ExpressionNone lossTangent
The loss tangent of the material.
ExpressionNone relativePermittivity
The relative permittivity of the material.
  useBroadbandLossTangentModel
No documentation available.

Inherited from ElectricNondispersiveParameters: conductivityValue, relativePermittivityValue, useSurfaceConductivityCorrection

Inherited from ElectricParameters: goodConductorMode, linearTemperatureCoefficient, nominalTemperature, quadraticTemperatureCoefficient

Inherited from core.Selectable: metaData, name, notes