Package empro :: Package toolkit :: Package analysis :: Module schematic_generation
[frames] | no frames]

Module schematic_generation

source code

Classes
  ADSInstanceException
  ADSInstanceToDBSelectView
Functions
 
getSimulationModel(sipiData) source code
 
copyFile(srcFile, targetFile) source code
 
generateSchematicFile(workingDirectory, sipiData, libName, cellName, destinationCellName='', schematicType=1, useLumped=False, missingInAds=[], suppressDialog=False, keepPinNames=False) source code
 
requestToCreateSchematic(stimulusFileName, libName, cellName, overWrite=0, whereToSave=1) source code
 
requestParentToCreateSchematic(stimulusFileName, libName, cellName, overWrite=0, whereToSave=1) source code
 
requestAdsToCreateSchematic(stimulusFileName, libName, cellName, overWrite=0, whereToSave=1) source code
 
generateSchematic(workingDirectory, sipiData, libName, cellName, schematicType=1, overwrite=0, noErrorMessageBox=False, whereToSave=1) source code
 
requestAdsToSimulateSchematic(lcvName, overWrite=0, closeDesign=0) source code
 
requestAdsRLCData(partNbr, typeRLC, adsSelectItem, nominalVal, libName='MyLibrary_lib', cellName='rlcMeasure', startFreq='10 kHz', stopFreq='100 GHz', pointsPerDec='50') source code
 
requestADSForSnPData(partNbr, libName='MyLibrary_lib', startFreq='10 kHz', stopFreq='100 GHz', pointsPerDec='50') source code
 
getDefaultCellViewName(origLibName, origCellName, setup, schematicType, whereToSave) source code
 
renameReferenceCellViewForCompare(origLibName, origCellName, setup, schematicType, whereToSave) source code
 
compareSchematic(referenceDesignName, testDesignName) source code
 
requestADSForComponentInstances(libName='MyLibrary_lib', cellName='cell_1') source code
 
addADSComponentInstancesToVendorDB() source code
 
findMissingADSComponentsFromModelDB(sipiData, libName, cellName) source code
 
generateVoltageSpikesTestbench(sipiData, libName, cellName, overWrite, noErrorMessageBox=False) source code
 
generateConductedEmiTestbench(sipiData, libName, cellName, overWrite, noErrorMessageBox=False) source code
 
getPinNamesForDisplay(sipiData) source code
 
generateVoltageSpikesDisplayTemplate(ddtFileName, pinsOnSwitchingNets, switchingFreq) source code
 
getParamValuesFromSMPSFreqPlan(sipiData, noErrorMessageBox=False) source code
Variables
  _immediately_ = 'At least one port is required to generate the...
Variables Details

_immediately_

Value:
'At least one port is required to generate the test bench.'